Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
169,000 USD
Year
2014
Working hours
3156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST00829
Unit Number432021
Catalog NumberCU2027649
Manufacturing Year2014
Hours3156 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$169,000
Tax-
Price Including Tax-
Features
Additional InformationC6 ENGINE
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD ENGINE ENCLOSURE
WARNING DECALS, AINSI
WINCH AND RIPPER READY PACKAGE
HYDRAULICS, 4 VALVE
CONTROL, RIPPER OR WINCH
HYDRAULICS, WINCH READY
PROTECTION PACKAGE, HEAVY DUTY
GUARD,FUEL TANK, STANDARD
GRILL RADIATOR, HD
GUARD, CRANKCASE, HD
FAN, DEMAND
ROLLERFRAME, 8/2 HEAVY DUTY
TRACK, 30", ES, LGP, HD
HYDRAULIC OIL, STANDARD
GUARD, TRACK GUIDING, F&R
SEAT, CLOTH, STANDARD
CAB, STANDARD
BLADE, 145" ARO LGP
NO ACCUGRADE READY, CAB
COLD WEATHER, 120V, PACKAGE
WINCH PREPARATION
ETHER STARTING AID
HEATER, ENGINE COOLANT, 120V
PA50 WINCH, VARIABLE SPEED
SCREEN, REAR, CAB
WINCH CABLE
FAIRLEAD, 3 ROLLERS
QUICK-EVAC SYSTEM
AM/FM RADIO / CD PLAYER
NONE ARO PLATE
0P0800/1727 BR 1/23/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone