Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
160,000 USD
Year
2016
Working hours
2129 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberJTR00220
Unit Number1148050
Catalog NumberCU2546370
Manufacturing Year2016
Hours2129 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, LEVERSTEER, LEVER
Additional InformationAM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
PRODUCT LINK
ENGINE ENCLOSURES
STEER, LEVER
DRAWBAR
AIR CONDITIONER
BLADE, PAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesCD
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • GoodHYDROSTATIC DRIVE MACHINE
  • GoodHYDROSTATIC DRIVE MACHINE
steering
  • Good
  • HYDROSTATIC DRIVE MACHINE
brake
  • HYDROSTATIC DRIVE MACHINE
hydraulics
  • PoorPINS AND BEARINGS 75% WORN
  • Good
  • Good
  • PoorPINS AND BEARINGS 75% WORN
  • Good
  • PoorPINS AND BEARINGS 75% WORN
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair10% WORN
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front160160.53030
Carrier Rollers Rear160.51613030
Idlers Front27283032
Links1151155050
Pins & Bushings (External)10104848
Pins & Bushings (Internal)NANA
Track Roller 123234646
Track Roller 222.5234346
Track Roller 322.5234346
Track Roller 4GUARDGUARD
Track Roller 522.5234346
Track Roller 622.5234346
Track Roller 723.523.54949
Track Roller 8GUARDGUARD
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Average Life Remaining - UNDERCARRIAGE60%
Carrier RollersOK
Equalizer BarPOOR 100% WORN
Pins & Bushings (External)POOR HAVE BEEN TURNED
Pins & Bushings (Internal)NA
Pivot ShaftGood
SegmentsOK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone