Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
175,000 USD
Year
2015
Working hours
4969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST01868
Unit NumberRST01868
Catalog NumberCU2440085
Manufacturing Year2015
Hours4969 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Additional InformationACCUGRADE READY, CAB
BLADE, 145" ARO LGP
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
COUNTERWEIGHT, REAR
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
SEAT, CLOTH, STANDARD
TRACK, 30", ES, LGP, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone