Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
165,000 USD
Year
2016
Working hours
2878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberJTR00461
Unit NumberJTR00461
Catalog NumberCU4310173
Manufacturing Year2016
Hours2878 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
COUNTERWEIGHT, REAR
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
SCREEN, REAR
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone