Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
146,700 USD
Year
2015
Working hours
3014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST01538
Unit Number14J19869
Catalog NumberCU2212324
Manufacturing Year2015
Hours3014 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$146,700
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationACCUGRADE READY, CAB
ANTIFREEZE, -50C (-58F)
BLADE, 145" ARO LGP
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
ENG SN: C8N33020 MSO: 4LNFY
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, FULL 8/2
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
NO REAR ATTACHMENT PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
ROLLERFRAME, 8/2 HEAVY DUTY
SEAT, HEATED & VENTILATED
TRACK, 30", ES, LGP, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone