Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
132,500 USD
Year
2013
Working hours
2155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST00464
Unit Number181U050
Catalog NumberCU4363646
Manufacturing Year2013
Hours2155 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$132,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
SWEEPSSWEEPS
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
Additional InformationPICTURES AS OF: 8/22/18 2102 HOURS

AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bends.
  • GoodMinor fading, minor scratches.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor fading, some scratches.
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM weather band
  • GoodMinor burns.
  • GoodCloth air ride seat.
  • Good
  • Good
  • Yes
  • YesParts CD.
  • Yes
engine
  • Good
  • GoodCAT ELC
  • Good
  • Good
  • Good
  • Normal, 98 psi.
  • None, normal.
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • Engine starts and runs correctly.
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic fan drive.
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
transmission
  • Good
  • Good
  • Good
  • GoodHydrostatic drive, operates correctly.
  • GoodHydrostatic drive, operates correctly.
  • Yes
  • No
  • Hydrostatic transmission operates smoothly.
steering
  • Good
  • Hydrostatic steering, operates correctly.
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • No
  • Hydraulic functions operate correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • GoodSome scratches.
  • GoodMinor play.
  • GoodNew edges/bits.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Blade is in GC.
final drives
  • Good
  • Good
  • Yes
  • Oil levels are good, no leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front41.542.53426
Links26.426.93024
Pins & Bushings (External)9.99.92424
Pins & Bushings (Internal)76176122
Track Roller 134.834.82626
Track Roller 235.335.32222
Track Roller 334.835.12624
Track Roller 4GuardGuard
Track Roller 535.335.62220
Track Roller 635.335.62220
Track Roller 735.635.32022
Track Roller 834.534.52828
Track Shoe Grouser Height56.156.697
Carrier Rollers Front162.5163.52017
Carrier Rollers Rear162162.52220
Guiding Guard - LeftGoodMinor wear.
Guiding Guard - RightGoodMinor wear.
Pivot ShaftGC, no leaks.
SegmentsGC, minor wear.
Track Shoes Width / Type30” moderate service.
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersCAT single flange rollers
Carrier RollersCAT 357-1634
Equalizer BarGC, pins/bearings are tight.
Idlers / TypeCAT System-one relieved tread indexed idlers.
Link / Brand / Part NumberCAT System-One
comments, misc. repairs, general remarks
  • Inspected 8-22-18 @ 2102 hrs.
emissions
  • Good
  • GoodOriginal DPF.
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone