Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
189,500 USD
Year
2016
Working hours
2560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberJTR00285
Unit Number1601012
Catalog NumberCU2393508
Manufacturing Year2016
Hours2560 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$189,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
CAB PACKAGE, HD
FAN, DEMAND, REVERSING
GUARD, TRACK GUIDING, CTR
KIT VISIBILITY, SINGLE CAMERA
NO REAR HYDRAULIC PACKAGE
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, CELLULAR PL641
PROTECTION PACKAGE, HEAVY DUTY
ROLLERFRAME, 8/2 HEAVY DUTY
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
William Baker
Telephone:+1 855 443 7017
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone