Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
195,000 USD
Year
2016
Working hours
3578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberJTR00218
Unit NumberJTR00218
Catalog NumberCU2550172
Manufacturing Year2016
Hours3578 h
CountryUnited States
LocationMidway, FL
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PACKAGE ADSD-N
AIR CLEANER, STANDARD
ROLLERFRAME, 8/2 HEAVY DUTY
TRACK, 30", ES, LGP, HD
GUARD, TRACK GUIDING, CTR
RIPPER READY PACKAGE
FAN, DEMAND
STARTER, STANDARD
CAB STANDARD PACKAGE
ARO, MECHANICAL PITCH
PRODUCT LINK, CELLULAR PL641
TANK FUEL, STANDARD
PROTECTION PACKAGE, FRONT
COUNTERWEIGHT, REAR
BLADE, 145" ARO LGP
COMPLETE STORAGE PROTECTION
HYDRAULIC OIL, STANDARD
PACK-DISMOUNTED OR N.I. BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone