Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
159,500 USD
Year
2015
Working hours
1218 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST01136
Unit Number161U068
Catalog NumberCU2446562
Manufacturing Year2015
Hours1218 h
CountryUnited States
LocationCedar Rapids, IL
Pricing
Price Excluding Tax$159,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationARO
PICTURES AS OF: 2/24/17 974 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Goodno damage
  • Goodinterior not abused - needs light detail only
  • Goodwith pin // has chain bruising
  • Goodstraight
  • Goodnot leaking
  • Goodstraight
  • Goodstraight
  • Goodno cracking found - no weld repairs found
  • Goodno rust
  • Fairslight scuffs in rear corners - buff out
  • Goodno damage
  • Yesin from demo area in yard - needds washed
  • No
  • Good overall appearance.
safety items
  • Goodworking
  • Yes
  • Yes
gauges, operator station, console
  • Goodworking
  • Goodnot damaged
  • Goodworking lights and alarm
  • Goodworking
  • Goodno damage
  • Goodall fan speeds working
  • Goodworks
  • Goodcloth air ride
  • Goodall are functional
  • Goodworking
  • Yes
  • No
  • Yes
  • Has Cat am/fm radio - working. Headliner not damaged - detail lower cab only.
engine
  • Good
  • Goodnot loose
  • Goodno leakage
  • Goodstarts and runs out good
  • Goodno leaks or damage
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Gooddry
  • Goodon demand fan option
  • Goodno damage found
  • Goodno damage
  • Goodno leaks
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Fairweak - had to jump
  • Goodmanifold heater
  • Goodno drag
  • Goodno damage found
  • Yes
  • No
transmission
  • Goodno damage
  • Goodjoystick with thumb wheel
  • Goodno leaks
  • Goodno leakage
  • Goodnot slipping
  • Goodno leaks or noise
  • Good
  • Goodworking
  • Goodvariable
  • Goodvariable
  • No
  • No
steering
  • Goodnot loose
  • Goodwill counter rotate
brake
  • All
  • Service and parking brakes holding very good.
hydraulics
  • Gooddry
  • Goodjoystick
  • Goodworking condition - no issues observed
  • Gooddry
  • Goodpower and speed good
  • Gooddry
  • No
  • Has rear aux hydraulics with cab control. ARO ready -- mast and interior controller are sold seperately.
blade
  • Good90% unturned BOE
  • Goodno damage
  • Goodnot loose
  • Goodnot dented
  • Goodadjusted to spec
  • 144" Cat PAT blade
final drives
  • Good
  • Good
  • Good
  • Good
  • Oil is clear - no metal found in oil.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front41.1mm42.3mm3030
Carrier Rollers Rear41.6mm42.2mm3030
Idlers Front24mm24mm11
Links37.6mm37.5mm1212
Pins & Bushings (External)12.6mm12.6mm88
Pins & Bushings (Internal)760mm760mm11
Segmentsgoodgood
Track Roller 135.335.5
Track Roller 2guardguard
Track Roller 335.235.7
Track Roller 435.735.5
Track Roller 535.635.6
Track Roller 6guardguard
Track Roller 736.735.6
Track Roller 8guardguard
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersNo leakage
Equalizer BarNot loose
Notes - UNDERCARRIAGESonic measurements 2/24/17 974hr
Notes - UNDERCARRIAGE 2No cracking or damage found.
Pivot ShaftNo leakage
SegmentsBolt on
comments, misc. repairs, general remarks
  • Inspection done on 2/24/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone