Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
184,300 USD
Year
2016
Working hours
481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberJTR00255
Unit NumberCN11971
Catalog NumberCU2562704
Manufacturing Year2016
Hours481 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$184,300
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CONDITIONING
BLADE TYPE: PAT
DIFFERENTIAL STEERING
ENGINE TIER RATING: TIER 4F
GPS READY
LOW GROUND PRESSURE
OIL CHANGE SYSTEM
PRODUCT LINK: TIER 4F
ROPS: TIER 4F
TRACK SHOE WIDTH/TYPE: 30"
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone