Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
225,000 USD
Year
2017
Working hours
723 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberJTR00804
Unit Number150420PF
Catalog NumberCU4427821
Manufacturing Year2017
Hours723 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationRADIO, AM/FM/AUX/USB/BLUETOOTH
HYDRAULIC OIL, STANDARD
PROTECTION PACKAGE, FRONT
KIT VISIBILITY, SINGLE CAMERA
CAB COMFORT PACKAGE
COMPLETE STORAGE PROTECTION
PACK-DISMOUNTED OR N.I. BLADE
RIPPER READY PKG, POWERPITCH
ROLLERFRAME, 8/2 HEAVY DUTY
BLADE, 145" ARO LGP
ARO, POWER PITCH
PRODUCT LINK, CELLULAR PLE641
STARTER, STANDARD
TANK FUEL, STANDARD
LANE 3 ORDER
AIR CLEANER, STANDARD
TRACK, 30", ES, LGP, HD
GUARD, TRACK GUIDING, F&R
FAN, DEMAND
COLD WEATHER, 120V, PACKAGE
REGIONAL PACKAGE ADSD-N
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone