Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
264,124 USD
Year
2014
Working hours
2947 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST00936
Unit NumberM434377
Catalog NumberCU2058210
Manufacturing Year2014
Hours2947 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$264,124
Tax-
Price Including Tax-
Features
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD ENGINE ENCLOSURE
WARNING DECALS, AINSI
WINCH AND RIPPER READY PACKAGE
HYDRAULICS, 4 VALVE
CONTROL, RIPPER OR WINCH
HYDRAULICS, WINCH READY
PROTECTION PACKAGE, HEAVY DUTY
GUARD,FUEL TANK, STANDARD
GRILL RADIATOR, HD
GUARD, CRANKCASE, HD
FAN, DEMAND
ROLLERFRAME, 8/2 HEAVY DUTY
TRACK, 30", ES, LGP, HD
HYDRAULIC OIL, STANDARD
GUARD, TRACK GUIDING, F&R
SEAT, CLOTH, STANDARD
CAB, STANDARD
BLADE, 145" ARO LGP
NO ACCUGRADE READY, CAB
COLD WEATHER, 120V, PACKAGE
WINCH PREPARATION
ETHER STARTING AID
HEATER, ENGINE COOLANT, 120V
PA50 WINCH VARIABLE SPEED
SCREEN, REAR, CAB
NONE ARO PLATE
FAIRLEAD, 3 ROLLERS
0P0720
DFPW/$8,008.00
RPM INDUSTRIES,QUICK-EVAC SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone