Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
133,323 USD
Year
2015
Working hours
2771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST01168
Unit Number0RST01168
Catalog NumberCU2297970
Manufacturing Year2015
Hours2771 h
CountryUnited States
LocationAlexandria, LA
Pricing
Price Excluding Tax$133,323
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
ENGINEENGINE
Additional InformationACCUGRADE READY, CAB
BLADE, 145" ARO LGP
CAB, PROTECTION PACKAGE
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
FAN, DEMAND
GUARD, TRACK GUIDING, CENTER
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 SYSTEMONE
SEAT, CLOTH, STANDARD
TRACK, 30", ES, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone