Caterpillar D6K2

Caterpillar D6K2

Price
171,488 USD
Year
2015
Working hours
1092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2
CategoryDozers
Serial NumberWMR00890
Unit NumberE126505
Catalog NumberCU2253882
Manufacturing Year2015
Hours1092 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$171,488
Tax-
Price Including Tax-
Features
Accessories
HEATER / DEFROSTERHEATER / DEFROSTER
Additional InformationAIR CONDITIONING
BLADE TYPE: 126" ARO XL
HIGH DRIVE / LOW DRIVE: LOW DRIVE
NUMBER OF SHANKS: 3
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 22" ES XL HD
PRODUCT LINK: LOW DRIVE
ROPS: LOW DRIVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone