Caterpillar D6K2 LGP

Caterpillar D6K2 LGP

Price
128,000 USD
Year
2014
Working hours
3439 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 LGP
CategoryDozers
Serial NumberRST00587
Unit NumberG14-243M
Catalog NumberCU2575224
Manufacturing Year2014
Hours3439 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$128,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationCAB • AIR • PAT BLADE • ARO • ULTRA LOW SULFUR DIESEL FUEL

LANE 2 ORDER
FAN, DEMAND
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
HYDRAULIC OIL, STANDARD
CAB, STANDARD
ACCUGRADE READY, CAB
BLADE, 145" ARO LGP
COMPLETE STORAGE PROTECTION
PACK-DISMOUNTED OR N.I. BLADE
SEAT, CLOTH, STANDARD
TRACK, 30", ES, LGP, HD
GUARD, TRACK GUIDING, F&R
D6K2 LGP TRACTOR
ROLLERFRAME, 8/2 HEAVY DUTY
CATERPILLAR PRODUCT LINK 522
PROTECTION PACKAGE, FRONT
ENG S/N C8N15493
S/N JRZ00345
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone