Caterpillar D6K2 LGP

Caterpillar D6K2 LGP

Price
150,833 USD
Year
2015
Working hours
1994 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 LGP
CategoryDozers
Serial NumberRST01622
Unit Number17513
Catalog NumberCU2244482
Manufacturing Year2015
Hours1994 h
CountryUnited States
LocationMemphis, TN
Pricing
Price Excluding Tax$150,833
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationNO REAR ATTACHMENT PACKAGE
PROTECTION PACKAGE, STANDARD
GUARD, TRACK GUIDING, CENTER
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
ENGINE US
LANE 2 ORDER
SEAT, CLOTH, STANDARD
PACK-DISMOUNTED OR N.I. BLADE
COMPLETE STORAGE PROTECTION
BLADE, 145" ARO LGP
FAN, DEMAND
CATERPILLAR PRODUCT LINK 321
ACCUGRADE READY, CAB
CAB, STANDARD
HYDRAULIC OIL, STANDARD
TRACK, 30", ES, LGP
D6K2 LGP SYS1/ARO
ROLLERFRAME, 8/2 SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
CAT UsedEqSales
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone