Caterpillar D6K2 LGP

Caterpillar D6K2 LGP

Price
174,000 USD
Year
2016
Working hours
2136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 LGP
CategoryDozers
Serial NumberJTR00373
Unit NumberEQ045316
Catalog NumberCU2446522
Manufacturing Year2016
Hours2136 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$174,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
D6K2 LGP TRACTOR
D6K2 LGP TRACTOR, DCA6
FAN, DEMAND
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
LANE 1 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PROTECTION PACKAGE, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • GoodRear grab minor bend
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bruising
  • GoodCondenser guard behind cab minor denting
  • Good
  • Good
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodLeft outer door stop rubber missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Overall good
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Operates well
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1491496060
Carrier Rollers Rear1551554545
Idlers Front27 mm27 mm2424
Links1151154040
Pins & Bushings (External)5757106106
Segments8080
Track Roller 1//
Track Roller 2//
Track Roller 322 mm22 mm4444
Track Roller 422 mm22 mm4444
Track Roller 522 mm22 mm4444
Track Roller 6//
Track Roller 721 mm21 mm4040
Track Roller 8//
Track Shoe Grouser Height45454545
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Equalizer BarGood
Link / Brand / Part Number106-1625-26
Notes - UNDERCARRIAGELower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
Segments100% worn
Track Shoes Width / Type30" SG LGP Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 2134 hrs.
emissions
  • Good
  • Good
  • No
  • Full
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone