Caterpillar D6H

Caterpillar D6H

Price
51,500 USD
Year
1990
Working hours
16324 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6H
CategoryDozers
Serial Number3ZF01299
Unit Number3ZF1299
Catalog NumberCU2177716
Manufacturing Year1990
Hours16324 h
CountryUnited States
LocationKalkaska, MI
Pricing
Price Excluding Tax$51,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
WINCHWINCH
DRAWBARDRAWBAR
DIFF STEERDIFF STEER
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationOROPS, DRAWBAR, SAT BLD, SWEEPS, DIFF STEER, WINCH, 24" TRKS UC~15%
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • GoodDINGS PRESENT
  • GoodPLATFORM IRONS MISSING
  • Good
  • FairFADED SLIGHT, SCRATCHES, SURFACE RUST
  • Good
  • Yes
safety items
  • FairINOPERABLE
  • Yes
  • LF SWEEPS ARM BENT VERY SLIGHT BY CYLINDER
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • PoorWEAR PRESENT
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSLIGHT; NORMAL FOR HOURS/AGE
  • Yes
  • No
  • No
  • No
  • 3306 CAT DIESEL
  • NORMAL
cooling system
  • Good
  • GoodREVERSABLE
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • GoodSTIFF
  • Good
brake
  • 2ND
hydraulics
  • GoodSTIFF
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • GoodWORN SLIGHT, FLIPPED
  • GoodPLATED ACROSS LOWER HALF
  • Good
  • Good
  • GoodWORN SLIGHT, NO SHIMS REMAIN
final drives
  • Good
  • Good
  • NO LEAKS
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1781753849
Idlers Front32329898
Idlers Rear28298286
Links120.5121.58880
Pins & Bushings (External)8.78.35963
Track Roller 126276468
Track Roller 629287672
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Average Life Remaining - UNDERCARRIAGE15%
SegmentsWORN SLIGHT
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Yes
  • W6FP ALLIED SYSTEMS WINCH, s/n AW6FFP2F1532C480
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone