Caterpillar D5MLGP

Caterpillar D5MLGP

Price
38,000 USD
Year
2000
Working hours
12104 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5MLGP
CategoryDozers
Serial Number3CR01220
Unit NumberEQN065616
Catalog NumberCU2510890
Manufacturing Year2000
Hours12104 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information5VPAT LGP BULLDOZER
BATTERY, HEAVY DUTY
CAB, ROPS
COVER, CONSOLE, RIPPER
D5M LGP FTC TRACTOR
D5M PS LGP FTC TRACTOR
GUARD, FUEL TANK
GUARD, RADIATOR, HINGED, HD
HYDRAULICS, 4 VALVE
PRECLEANER WITH PRESCREENER
STARTING AID, ETHER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBeen repainted
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • PoorINOP
  • Good
  • Good
  • Good
  • FairRight door glass is cracked.
  • Good
  • Good
  • Good
  • No
  • No
engine
  • Good
  • YesExcessive blowby
  • NoCoolant and engine oil are a little low.
  • No
  • No
  • YesCondensation is present on oil fill plug.
  • Normal
cooling system
  • Good
  • Good
  • NoNone visible. Green condensation is present on oil fill plug.
  • Display? no.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesOil leak is coming from belly area.
  • No
  • Transmission oil is low.
steering
  • Good
  • Good
brake
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • FairP&B have some play.
  • Good
  • FairP&B have some play.
  • No
blade
  • FairWorn.
  • Good
  • PoorC Frame Rear P&B are Very Loose.
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Rear1471434052
Idlers Front24244040
Idlers Rear23233030
Links25.525.96560
Segments1791816658
Track Roller 136.436.32424
Track Roller 236.736.42224
Track Roller 336.336.32424
Track Roller 436.336.32424
Track Roller 536.236.42424
Track Roller 636.336.32424
Track Roller 736.336.32424
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE56% Average Life Remaining
Equalizer BarGood
Notes - UNDERCARRIAGE 1Rollers are 24% average worn
Pins & Bushings (External)40% worn
Pivot ShaftGood
Segments62% worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone