Caterpillar D5K2XLA

Caterpillar D5K2XLA

Price
114,720 USD
Year
2015
Working hours
1628 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XLA
CategoryDozers
Serial NumberKW200332
Unit Number5CR5777
Catalog NumberCU2304151
Manufacturing Year2015
Hours1628 h
CountryUnited States
LocationSedalia, MO
Pricing
Price Excluding Tax$114,720
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO, PP
COUNTERWEIGHT, FRONT
D5K2XL 2015
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD,BELLY,HD XL
BLADE, D5K XL, ACCUGRADE
GUARD,TRK GUIDING,CENTER,S1
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
RADIO PREMIUM
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 20", MS, SYSTEMONE
UNDERCARRIAGE, SYSTEMONE
ENGINE,EPA 4F,EU IV,JAPAN 2014
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone