Caterpillar D5K2XL

Caterpillar D5K2XL

Price
130,910 USD
Year
2016
Working hours
1078 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKW200631
Unit Number6CR5964
Catalog NumberCU2450103
Manufacturing Year2016
Hours1078 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$130,910
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO, PP
COUNTERWEIGHT, FRONT
D5K2XL 2016
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
BLADE, D5K XL, ACCUGRADE
GUARD,BELLY,HD XL
GUARD,TRK GUIDING,CENTER,S1
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 20", MS, SYSTEMONE
UNDERCARRIAGE, SYSTEMONE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone