Caterpillar D5K2XL

Caterpillar D5K2XL

Price
131,652 USD
Year
2017
Working hours
533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKW202687
Unit NumberE136927
Catalog NumberCU2539721
Manufacturing Year2017
Hours533 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$131,652
Tax-
Price Including Tax-
Features
Additional InformationBLADE TYPE: PAT
ENGINE TIER RATING: T4F
HIGH DRIVE / LOW DRIVE: LOW DRIVE
NUMBER OF SHANKS: 3
PRODUCT LINK: T4F
RIPPER, MS
ROPS: T4F
TRACK SHOE WIDTH/TYPE: 20" MS SALT
XR / XL: XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone