Caterpillar D5K2XL

Caterpillar D5K2XL

Price
126,510 USD
Year
2016
Working hours
1580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKW202351
Unit Number6CR6058
Catalog NumberCU2471686
Manufacturing Year2016
Hours1580 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$126,510
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2016 MODEL
ACCUGRADE READY OPTION (ARO)
BLADE, ACCUGRADE
BLADE, D5K XL, ACCUGRADE
CAB, ROPS, HEATER & A/C
CAT GRADE WITH SLOPE ASSIST
CONTROL, SLOPE ASSIST, ARO, PP
COUNTERWEIGHT, FRONT
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD,BELLY,HD XL
GUARD,TRK GUIDING,CENTER,S1
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
POWER BLADE PITCH
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
REAR CAMERA
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 20", MS, SYSTEMONE
UNDERCARRIAGE, SYSTEMONE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone