Caterpillar D5K2XL

Caterpillar D5K2XL

Price
92,100 USD
Year
2012
Working hours
1781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKWW00241
Unit NumberCN11990
Catalog NumberCU4280834
Manufacturing Year2012
Hours1781 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$92,100
Tax-
Price Including Tax-
Features
Additional InformationFor VIDEO of this machine click on the following link: ... 4I
PRODUCT LINK: 4I
ENGINE TIER RATING: 4I
BLADE TYPE: PAT
TRACK SHOE WIDTH/TYPE: 20" SYSTEMONE MS
XR / XL: XL
RIPPER, MS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone