Caterpillar D5K2XL

Caterpillar D5K2XL

Price
150,972 USD
Year
2017
Working hours
599 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKW202751
Unit NumberE137410
Catalog NumberCU2544816
Manufacturing Year2017
Hours599 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$150,972
Tax-
Price Including Tax-
Features
Additional InformationROPS: T4F
NUMBER OF SHANKS: 3
XR / XL: XL
TRACK SHOE WIDTH/TYPE: 20" MS SALT
PRODUCT LINK: T4F
RIPPER, MS
HIGH DRIVE / LOW DRIVE: LOW DRIVE
BLADE TYPE: PAT
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone