Caterpillar D5K2XL

Caterpillar D5K2XL

Price
125,000 USD
Year
2014
Working hours
2072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKWW00628
Unit NumberEQ003592
Catalog NumberCU2455009
Manufacturing Year2014
Hours2072 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
DRAWBAR, STANDARD
COUNTERWEIGHT, OMISSION, STD
TRACK, 26", MS, SYSTEMONE, LGP
SEAT,CLOTH,HEATED SEAT&CNTRLS
GUARD GP, REAR OMISSION
GUARD, TRACK ROLLER, FULL, S1
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
GUARD, BELLY, LGP
SERIALIZED TECHNICAL MEDIA KIT
ENGINE,EPA 4F,EU IV,MLIT 5
LIGHTS, 6
RADIO PREMIUM
D5K2 LGP TRACTOR
BLADE, D5K LGP
CONTROL BASIC
HYDRAULICS, 3 VALVE, PUMP STD
UNDERCARRIAGE, SYSTEMONE
CAB, ROPS, HEATER & A/C
GRILL, RADIATOR, HD
INSTRUCTIONS, ANSI
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Working cab radio installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Operates well
brake
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front166 mm166 mm88
Idlers Front24.5 mm24.5 mm88
Links107.5 mm107.5 mm66
Pins & Bushings (External)59.5 mm59.5 mm1212
Segments1212
Track Roller 118 mm18 mm88
Track Roller 218 mm18 mm88
Track Roller 318 mm18 mm88
Track Roller 418 mm18 mm88
Track Roller 518 mm18 mm88
Track Roller 618 mm18 mm88
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating
Notes - UNDERCARRIAGELower rear track wear guide guards installed
Notes - UNDERCARRIAGE 1Overall good SystemOne U/C
Pins & Bushings (External)Rotating
Pins & Bushings (Internal)Sealed & lubricated
comments, misc. repairs, general remarks
  • Inspection performed @ 1038 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone