Caterpillar D5K2XL

Caterpillar D5K2XL

Price
95,000 USD
Year
2014
Working hours
2842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKWW00852
Unit NumberEQ008989
Catalog NumberCU2267887
Manufacturing Year2014
Hours2842 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$95,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationD5
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Overall good appearance
  • YesDuring last service
  • Good
  • Good
  • GoodMinor fins bent
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing pin
  • GoodCab
  • FairPans pushed up
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBlades fair & rt wiper inop
  • Yes
  • Yes
  • No cab radio installed
engine
  • No
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Yes
  • Overall good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • FairRt rear inop
  • No
  • No
  • No
  • Starts & charges well
transmission
  • Good
  • Yes
  • No
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
final drives
  • Overall good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 417 mm17 mm5050
Track Roller 517 mm17 mm5050
Track Roller 617 mm17 mm5050
Track Roller 7//
Track Shoe Grouser Height6060
Track Frame - LeftGood
Carrier Rollers Front149 mm149 mm4545
Idlers Front21 mm21 mm6464
Links95 mm95 mm4040
Pins & Bushings (External)73 mm73 mm44
Segments44
Track Roller 118 mm18 mm6060
Track Roller 217 mm17 mm5050
Track Roller 317 mm17 mm5050
Track Frame - RightGood
Pins & Bushings Turned?Yes
Cannon / Track AdjusterTrack adjusters good
Link / Brand / Part Number6Y9261-62
Notes - UNDERCARRIAGELower rear track wear guide guards installed
Pins & Bushings (External)Turned
Pins & Bushings (Internal)Sealed & lubricated
SegmentsNew
Track Shoes Width / Type20" SG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 2842 hrs
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone