Caterpillar D5K2SLGP

Caterpillar D5K2SLGP

Price
120,569 USD
Year
2014
Working hours
3846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2SLGP
CategoryDozers
Serial NumberTRF00220
Catalog NumberCU4356771
Manufacturing Year2014
Hours3846 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$120,569
Tax-
Price Including Tax-
Features
Additional Information*FINNING VALUE USED
30" PADS AT 50%
4 VALVE HYDRAULIC, BLOCK HEATER, PRODUCT LINK PL321
AM/FM/RADIO
CAB WITH A/C AND HEAT
HEATED CLOTH SEAT
PAT DOZER
WINCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone