Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
117,100 USD
Year
2016
Working hours
2564 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY202422
Unit NumberEQ0058192
Catalog NumberCU2510073
Manufacturing Year2016
Hours2564 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$117,100
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional Information26" MS SYSTEMONE TRACK
3V HYDRAULICS
5K PAT LGP DOZER
6 LIGHTS
T4F
CAT GRADE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone