Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
117,600 USD
Year
2016
Working hours
2234 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY202406
Unit NumberEQ0059892
Catalog NumberCU2510074
Manufacturing Year2016
Hours2234 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$117,600
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information26" MS SYSTEMONE TRACK
3V HYDRAULICS
5K PAT LGP DOZER
6 LIGHTS
CAT GRADE CONTROL
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone