Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
On Request
Year
2016
Working hours
627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY202427
Unit NumberEQ0058188
Catalog NumberCU2510068
Manufacturing Year2016
Hours627 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional Information5K PAT LGP DOZER
3V HYDRAULICS
6 LIGHTS
T4F
CAT GRADE CONTROL
26" MS SYSTEMONE TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone