Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
130,000 USD
Year
2015
Working hours
1470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200434
Unit NumberEQ004733
Catalog NumberCU2322708
Manufacturing Year2015
Hours1470 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$130,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 1 ORDER
DRAWBAR, STANDARD
COUNTERWEIGHT, OMISSION, STD
TRACK, 26", MS, SALT, LGP
SEAT CLOTH
LIGHTS, 6
PRODUCT LINK, CELLULAR PL641
D5K2 LGP TRACTOR
BLADE, D5K LGP
CONTROL BASIC
HYDRAULICS, 3 VALVE, PUMP STD
CAB, ROPS, HEATER & A/C
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
SOUND SUPPRESSION, OMISSION
INSTRUCTIONS, ANSI
GUARD, BELLY, LGP
UNDERCARRIAGE, SALT
ENGINE,EPA 4F,EU IV,MLIT 5
STARTING AID, ETHER
D5K2 LGP SALT DCA4
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front157 mm157 mm77
Idlers Front18 mm18 mm1616
Links98 mm98 mm11
Pins & Bushings (External)58 mm58 mm3232
Track Roller 113 mm13 mm1010
Track Roller 213 mm13 mm1010
Track Roller 313 mm13 mm1010
Track Roller 413 mm13 mm1010
Track Roller 513 mm13 mm1010
Track Roller 613 mm13 mm1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Overall machine in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone