Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
94,000 USD
Year
2014
Working hours
2612 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKYY01442
Unit NumberEQ00140982
Catalog NumberCU4357391
Manufacturing Year2014
Hours2612 h
CountryUnited States
LocationLouisville, KY
Pricing
Price Excluding Tax$94,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
Additional InformationLGP
*TRACK, 26", MS, SALT, LGP
BLADE, D5K LGP
CONTROL, BLADE, MECHANICAL PITCH
COUNTERWEIGHT, OMISSION, STD
DRIVE, STANDARD
GRILL, RADIATOR, HD
HYDRAULICS, 3 VALVE, STANDARD
UNDERCARRIAGE, SALT
ENGINE, EPA 4I, EU IIIB, MLIT 4
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Fair
  • GoodEnclosed Cab
  • Good
  • Good
  • Good
  • Goodpaint is slightly faded, has some scratches, decals are peeling a little around the edges, good for the age of the machine
  • Good
  • Fairsheet metal around back edge of cab is bent up. This would straighten out pretty easily. Guard over a/c condensor has a few dents around work light
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Safety items are in place and functional
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Fair
  • Goodred
  • Good
  • Good
  • Goodstarts good, throttle is responsive, no visible fuel leaks
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Engine starts and runs good. No abnormal noises or visible leaks, Engine oil fill cap needs to be replaced
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system is in functional condition. Coolant level is correct, No visible leaks
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • NoNo codes at time of inspection
  • Electrical system components are in place and functional
transmission
  • Good
  • GoodTransmission functions properly through all speed ranges
  • Yes
  • Nono visible powertrain leaks
  • No
steering
  • GoodSteeving is functional left and right and counter rotation
brake
  • Good
  • Good
  • Brakes are functional, parking brake is holding properly
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • no abnormal noises
blade
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front35
Idlers Front52
Links51
Track Roller 145
Track Roller 228
Track Roller 328
Track Roller 423
Track Roller 518
Track Roller 625
Track Shoe Grouser Height37
Track Frame - LeftFairFront idler wear strips showingsome wear
Track Frame - RightFairFront idler wear strips are showing some wear
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Track tension needs to be adjusted, link roller system total wear left 49%, right side is worn 48%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone