Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
100,453 USD
Year
2015
Working hours
3553 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKYY01715
Unit Number0KYY01715
Catalog NumberCU4321137
Manufacturing Year2015
Hours3553 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$100,453
Tax-
Price Including Tax-
Features
Additional InformationENDS: 22MAY2021 - 5044 HOURS

BLADE, D5K LGP, ACCUGRADE
CAB, ROPS
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
DRIVE, STANDARD
ENGINE,EPA 4I,EU IIIB,MLIT 4
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
HYDRAULICS, 3 VALVE, STANDARD
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, 6
PACK, BLADE
RADIO, AM/FM CD PLAYER
ROLL ON-ROLL OFF
SCREEN, REAR, CAB
SEAT, CLOTH
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
TRACK, 26", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone