Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
89,000 USD
Year
2015
Working hours
5532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKYY01778
Unit NumberKYY01778
Catalog NumberCU4334728
Manufacturing Year2015
Hours5532 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Additional InformationGRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
LIGHTS, 6
DRIVE, STANDARD
INSTALLATION,ACCUGRADE READY
SOUND SUPPRESSION, OMISSION
LANE 3 ORDER
UNDERCARRIAGE, SYSTEMONE
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
TRACK, 26", MS, SYSTEMONE, LGP
ENGINE,EPA 4I,EU IIIB,MLIT 4
INSTRUCTIONS, ANSI
SCREEN, REAR, CAB
ROLL ON-ROLL OFF
PRODUCT LINK, PL522
CAB, ROPS
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
BLADE, D5K LGP, ACCUGRADE
SEAT, CLOTH
HYDRAULICS, 3 VALVE, STANDARD
STARTING AID, ETHER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone