Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
111,842 USD
Year
2015
Working hours
2122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKYY01817
Unit Number0KYY01817
Catalog NumberCU2514121
Manufacturing Year2015
Hours2122 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$111,842
Tax-
Price Including Tax-
Features
Additional InformationBLADE, D5K LGP, ACCUGRADE
CAB, ROPS
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
DRIVE, STANDARD
ENGINE,EPA 4I,EU IIIB,MLIT 4
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
HYDRAULICS, 3 VALVE, STANDARD
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, 6
PACK, BLADE
RADIO, AM/FM CD PLAYER
ROLL ON-ROLL OFF
SCREEN, REAR, CAB
SEAT, CLOTH
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
TRACK, 26", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone