Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
117,200 USD
Year
2016
Working hours
2125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200915
Unit Number19234
Catalog NumberCU2331341
Manufacturing Year2016
Hours2125 h
CountryUnited States
LocationMemphis, TN
Pricing
Price Excluding Tax$117,200
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D5K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
COUNTERWEIGHT, OMISSION, STD
D5K2 LGP CA/SALT/ ARO (DLO)
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 3 VALVE, PUMP STD
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SCREEN, REAR, CAB
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
SWEEPS, REAR
TRACK, 26", MS, SALT, LGP
UNDERCARRIAGE, SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone