Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
129,600 USD
Year
2016
Working hours
1905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200670
Unit NumberEQ0055667
Catalog NumberCU2510079
Manufacturing Year2016
Hours1905 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$129,600
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information26" MS SYSTEMONE TRACK
3V HYDRAULICS
6 LIGHTS
T4F
5K PAT LGP DOZER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone