Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
139,000 USD
Year
2017
Working hours
2650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY202794
Unit NumberKY202794
Catalog NumberCU4329926
Manufacturing Year2017
Hours2650 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Additional InformationBLADE, D5K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCREEN, REAR, CAB
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 26", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone