Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
130,000 USD
Year
2015
Working hours
1883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200489
Unit NumberEQ007525
Catalog NumberCU2316301
Manufacturing Year2015
Hours1883 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$130,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
FREIGHT SHIP-TO EXCEEDS RADIUS
LANE 1 ORDER
DRAWBAR, STANDARD
COUNTERWEIGHT, OMISSION, STD
TRACK, 26", MS, SYSTEMONE, LGP
SEAT CLOTH
LIGHTS, 6
PRODUCT LINK, CELLULAR PL641
D5K2 LGP TRACTOR
BLADE, D5K LGP
CONTROL BASIC
HYDRAULICS, 3 VALVE, PUMP STD
UNDERCARRIAGE, SYSTEMONE
CAB, ROPS, HEATER & A/C
GUARD GP, REAR OMISSION
GRILL, RADIATOR, HD
SOUND SUPPRESSION, OMISSION
INSTRUCTIONS, ANSI
STARTING AID, ETHER
GUARD, BELLY, LGP
SERIALIZED TECHNICAL MEDIA KIT
ENGINE,EPA 4F,EU IV,MLIT 5
D5K2 LGP SYSTEM ONE DCA2
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodCab
  • Good
  • GoodWith pin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front166 mm166 mm55
Idlers Front23 mm23 mm1616
Links107 mm107 mm1212
Pins & Bushings (External)59 mm59 mm2424
Track Roller 120 mm20 mm2424
Track Roller 220 mm20 mm2424
Track Roller 320 mm20 mm2424
Track Roller 420 mm20 mm2424
Track Roller 520 mm20 mm2424
Track Roller 620 mm20 mm2424
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Overall machine in good condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone