Caterpillar D4KXL

Caterpillar D4KXL

Price
58,000 USD
Year
2007
Working hours
3509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4KXL
CategoryDozers
Serial NumberMMM00126
Unit NumberEQ00135380
Catalog NumberCU4313955
Manufacturing Year2007
Hours3509 h
CountryUnited States
LocationElizabethtown, KY
Pricing
Price Excluding Tax$58,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
EPA LABELEPA LABEL
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
SCREENSSCREENS
Additional InformationACCUGRADE READY ..... SOS PERFORMED - ENGINE & HYDRAULICS CLEAN ,,,,,,, 60% TRACK LEFT ...

ACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • FairHeadliner has rip
  • Good
  • Fair
  • Fairpaint scratches
  • Fairboth fenders dented, DOORS DONT SEAT PROPERLY
  • Goodtab on fuel cap broken
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fairfin is bent
  • Good
  • Good
  • Fairleft side cab step bent down
  • Good
  • Good
  • No
  • YesSOS CLEAR AS OF 3/2018
safety items
  • Good
  • Good
  • Good
  • PoorDoesn’t hand one.
  • Poor
  • Pooroutdated needs replaced
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Fairfaded
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • PoorHard to read
  • No
  • No
  • No
engine
  • Poorneed to be changed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Light
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsome of the fins are bent
  • Fair
  • Good
  • No
electrical, starting and charging system
  • Good
  • Goodreplaced both batteries
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front6 1/46 1/8
Pins & Bushings (External)2"2"
Pins & Bushings (Internal)27 1/227 1/2
Track Roller 16 3/86 1/2
Track Roller 26 3/46 3/4
Track Roller 36 1/26 3/4
Track Roller 46 3/46 1/2
Track Roller 56 3/46 3/8
Track Roller 66 3/86 3/8
Track Roller 76 3/46 3/8
Guiding Guard - LeftGood
Guiding Guard - RightFair
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEU/C estimated at 60%. Customer just installed new bottom rollers and carrier rollers.
Notes - UNDERCARRIAGENew bottom Rollers and carrier Roller just installed
comments, misc. repairs, general remarks
  • REFLECTORS ON REAR CAGE RIPPED
  • MAY NEED NEW ALTERNATOR - STARTED, AND ONLY GOT 11.51 VOLTS
  • BANJO BOLT ON LEFT SIDE OF ENGINE LEAKING
  • BOTTOM OF DIPSTICK LEAKING
  • MISSING BOLT FOR BRACKET ON OIL FILLER TUBE
  • HARNESS OIL FUEL WATER SEPERATOR NOT CONNECTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone