Caterpillar D4KLGP

Caterpillar D4KLGP

Price
55,000 USD
Year
2012
Working hours
9276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4KLGP
CategoryDozers
Serial NumberRRR00640
Unit NumberRRR00640
Catalog NumberCU4324287
Manufacturing Year2012
Hours9276 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF
*DRIVE, STANDARD
PARTS BOOK, PAPER
*HYDRAULICS, 3 VALVE, STANDARD
INSTRUCTIONS, ENGLISH
SCREEN, REAR, CANOPY
INSTRUCTIONS, ANSI
*COUNTERWEIGHT, OMISSION, STD
*DRAWBAR, STANDARD
*GUARD, REAR, OMISSION
BLADE, D4K LGP
*SEAT, VINYL, AIR SUSP, HEATED
*D4K LGP TRACTOR
*TRACK, 25", MS, SYSTEMONE, LGP
*UNDERCARRIAGE, SYSTEMONE
*GRILL, RADIATOR, HD
*CONTROL,BLADE,NON ACCUGRADE
STARTING AID, ETHER
*LIGHTS, 6
*SOUND SUPPRESSION,OMISSION,STD
*CANOPY, ROPS, HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone