Caterpillar D4K2XL

Caterpillar D4K2XL

Price
123,800 USD
Year
2015
Working hours
1616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4K2XL
CategoryDozers
Serial NumberKM200183
Unit Number14V05886
Catalog NumberCU2343755
Manufacturing Year2015
Hours1616 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$123,800
Tax-
Price Including Tax-
Features
Accessories
RIPPERRIPPER
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D4K XL, ACCUGRADE
CAB, ROPS, POLYCARBONATE
CONTROL BASIC
COUNTERWEIGHT, FRONT
ENG SN W7N01448
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD,BELLY,HD XL
GUARD,TRK GUIDING,CENTER,S1
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
MSO ABOMT
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SEAT,CLOTH,HEATED SEAT&CNTRLS
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 18", MS, SYSTEMONE
UNDERCARRIAGE, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone