Caterpillar D4K2LGP

Caterpillar D4K2LGP

Price
114,865 USD
Year
2016
Working hours
5271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4K2LGP
CategoryDozers
Serial NumberKR202226
Unit Number006010713
Catalog NumberCU4326369
Manufacturing Year2016
Hours5271 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$114,865
Tax-
Price Including Tax-
Features
Additional InformationBLADE, D4K LGP
CAB, ROPS, POLYCARBONATE
CONTROL, BASIC
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, STANDARD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
GUARD,TRK GUIDING,CENTER,S1
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCREEN, REAR, CAB
SCREEN, SIDE
SEAT,CLOTH,HEATED,VENTILATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
SWEEPS, REAR
TRACK, 25", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone