Caterpillar D4K2 LGP

Caterpillar D4K2 LGP

Price
105,475 USD
Year
2015
Working hours
1719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4K2 LGP
CategoryDozers
Serial NumberKRR00620
Unit Number15071
Catalog NumberCU2251977
Manufacturing Year2015
Hours1719 h
CountryUnited States
LocationLavergne, TN
Pricing
Price Excluding Tax$105,475
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D4K LGP, ACCUGRADE
CAB, ROPS
COUNTERWEIGHT, OMISSION, STD
D4K2 LGP CA ARO (DLO)
DRAWBAR, STANDARD
DRIVE, STANDARD
ENGINE,EPA 4I,EU IIIB,MLIT 4
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD,TRK GUIDING,CENTER,S1
HYDRAULICS, 3 VALVE, STANDARD
INSTALLATION OF BLADE AT PORT
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, 4
PARTS BOOK, PAPER
RADIO, AM/FM CD PLAYER
ROLL ON-ROLL OFF
SCREEN, REAR, CAB
SEAT, CLOTH
SOUND SUPPRESSION, OMISSION
SWEEP, REAR
SWEEPS, FRONT
TRACK, 25", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Wade Burrow
Telephone:+1 901 344 5623
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone