Caterpillar D4HII

Caterpillar D4HII

Price
36,900 USD
Year
1993
Working hours
4853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4HII
CategoryDozers
Serial Number8PB05844
Unit Number8PB5844
Catalog NumberCU4352709
Manufacturing Year1993
Hours4853 h
CountryUnited States
LocationMacomb, MI
Pricing
Price Excluding Tax$36,900
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, LEVERSTEER, LEVER
Additional InformationBLADE, PAT
DRAWBAR
ENGINE ENCLOSURES
OROPS
STEER, LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFaded, surface rust and paint chips over machine
  • FairBowl cloudy
  • FairGrille slightly bent
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • PoorNot working
  • Good
  • FairRetractable style belt, belt is weathered
  • Yes
gauges, operator station, console
  • GoodEms warning lights working
  • Good
  • Good
  • GoodMirror in place
  • Good
  • Good
  • GoodHour meter working reads 4854hr.
  • PoorSeat covers weathered, torn
  • PoorSuspension not moving, controls stuck
engine
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • NoSlight
  • No
  • No
  • NoCoolant level low
  • No
  • No
  • No
  • No
  • Powered by Caterpillar 3204, 4-cylinder turbo
  • Warning light goes out when started
  • Normal
cooling system
  • GoodBelts in good condition
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • PoorWork lights missing, has light switch in dash
  • Yes
transmission
  • FairHas some play in controls
  • GoodShifted good through speeds, tested with no load
  • Good
  • Good
  • GoodPowertrain temp gauge working
  • Good
  • Good
  • Yes
  • No
steering
  • Good
  • FairRight steering lever sticks
  • GoodSteers good
brake
  • Good
  • Good
  • Service and parking brake working good
hydraulics
  • GoodRight cylinder seeping from packing
  • Fair
  • FairOuter covering on hoses weathered
  • FairControl valve seeping/leaking
  • FairRight lift cylinder seeping left leaking from packing
  • GoodHydraulic functions operate good
  • Good
  • Good
blade
  • Good
  • Good
  • FairIn good condition and has a flip left, one edge section is cracked
  • GoodHas been re faced
  • Good
  • FairLift, tilt and angle cylinder mounting bushings starting t show wear, aprox 1/4in or less play
  • Good
  • Good
  • 8’10ft wide blade, blade tilt wear pads show some wear, can be adjusted with shims
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1541522135
Idlers Front191900
Idlers Rear181800
Links97971616
Pins & Bushings (External)54545050
Track Roller 114142020
Track Shoe Grouser Height36364242
Guiding Guard - RightFairRight front chain guide broken/missing, wear plates all worn for chain guides
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE76%
Link / Brand / Part Number6Y-9262
Notes - UNDERCARRIAGE 137-link track
Track Shoes Width / Type18in wide pads
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone