Caterpillar D3KLGP A

Caterpillar D3KLGP A

Prezzo
59.500 USD
Anno
2010
Ore di utilizzo
3282 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaCaterpillar D3KLGP A
CategoriaBulldozers
Numero di serieLLL00831
N. stockLLL831
Numero di catalogoCU4321782
Anno di costruzione2010
Ore di utilizzo3282 h
PaeseStati Uniti d'America
Ubicazione della macchinaRussellville, AR
Prezzo
Prezzo (IVA esclusa)$ 59.500
IVA-
Prezzo (IVA inclusa)-
Features
Altre informazioniBLADE, D3K LGP
CAB, ROPS
CONTROL,BLADE,NON ACCUGRADE
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
DRIVE, STANDARD
GRILL, RADIATOR, HD
GUARD, REAR, OMISSION
HYDRAULICS, 3 VALVE, STANDARD
INSTRUCTIONS, ANSI
LIGHTS, 6
PARTS BOOK, PAPER
SEAT, CLOTH, AIR SUSPENSION
SOUND SUPPRESSION,OMISSION,STD
STARTING AID, ETHER
TRACK, 25", MS, SYSTEMONE, LGP
D3K LGP TRACTOR
UNDERCARRIAGE, SYSTEMONE
Condizioni
Buono
Sufficiente
Scarso
  • caratteristiche generali
  • elementi per la sicurezza
  • indicatori, cabina dell'operatore, console
  • motore
  • circuito di raffreddamento
  • impianti elettrico, di avviamento e di carica
  • trasmissione
  • sterzo
  • freno
  • impianti idraulici
  • lama
  • riduttori finali
  • telaio
caratteristiche generali
  • SufficienteSOME CORROSION AROUND THE DOOR OPENING AND HINGES
  • SufficienteTHERE ARE SOME BENDS IN THE BOTTOM GUARDS
  • BuonoCAB
  • SufficienteFEW SMALL DINGS IN THE SIDE PANELS
  • SufficienteGUARD AROUND THE FILL NECK IS SLIGHTLY BENT
  • Buono
  • Buono
  • SufficientePAINT HAS SOME CORROSION IN SEVERAL SPOTS.
  • SufficienteGRILL HAS SOME BENT LOUVERS
  • ScarsoREAR GUARD AROUND THE A/C CONDENSOR IS BENT UP PRETTY BAD
  • Buono
elementi per la sicurezza
  • Buono
  • Buono
  • Buono
  • SufficienteFUNCTIONS BUT IS OUT OF DATE.
  • SOME FADING ON THE DECALS
  • BACK UP ALLARM DOES NOT FUNCTION, OTHER SAFETY ITEMS ARE FUNCTIONAL
indicatori, cabina dell'operatore, console
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Sufficiente
  • Buono
  • Buono
  • SufficienteBOTTOM SEAT CUSHION HAS ONE SMALL HOLE IN THE CUSHION
  • SufficienteLIGHT FADING ON THE PARK BRAKE AND IMPLEMENT LOCK SWITCH
  • Buono
motore
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Sufficiente
  • Buono
  • No
  • ENGINE IS SEEPING AROUND THE INJECTOR LINE GROMMETS. DOESNT SEEM TO BE A LARGE LEAK JUST OILY
  • No
  • THE ENGINE OIL PRESSURE WILL DROP BELOW 25PSI AT IDLE WHEN THE ENGINE IS AT OPERATING TEMPERATURE. THIS CAUSE A FAULT CODE. YOU CAN IDLE THE ENGINE UP 200 RPM AND THE PRESSURE RISE ABOVE 25PSI AND THE FAULT GOES AWAY.
  • red
circuito di raffreddamento
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • No
  • COOLANT LEVEL IS CORRECT, NO VISIBLE LEAKS AT THIS TIME, NORMAL WEAR ON THE COMPONENTS
impianti elettrico, di avviamento e di carica
  • Buono
  • Buono
  • SufficienteTHERE IS SOME CORROSION AT THE CONNECTIONS
  • Buono
  • No
  • ELECRICAL COMPONENTS ARE IN PLACE AND FUNCTIONAL.
trasmissione
  • Buono
  • Buono
  • Buono
  • No
  • No
  • HYDROSTAT DRIVE, SPEED CONTROLS FUNCTION, NO ABNORMAL NOISES, OR VISIBLE LEAKS.
sterzo
  • Buono
  • Buono
  • STEERING IS FUNCTIONAL AND RESPONSIVE
freno
  • Buono
  • Buono
  • BRAKES OPERATE AND FUNCTION AS THEY SHOULD
impianti idraulici
  • BuonoNo visible leaks.
  • SufficienteSOME CORROSION AROUND THE CONNECTIONS
  • SufficienteVALVES HAVE SOME CORROSION AROUND THE CONNECTIONS
  • Buono, NO VISIBLE LEAKS
  • Buono
  • Buono
  • Buono
  • Buonono visible leaks
  • No
  • HYDRAULIC SYSTEM IS FUNCTIONAL, NO ABNORMAL NOISES, NO VISIBLE LEAKS
lama
  • BuonoNEW PINS AND BEARINGS.
  • BuonoCENTERS HAVE BEEN FLIPPED
  • SufficienteFACE HAS SOME WEAR, LIFTING EYES ARE BENT
  • Buono
  • Buono
  • BuonoTRUNNION WAS JUST REPLACED.
  • CYLINDER PINS AND BUSHINGS WERE JUST REPLACED.
riduttori finali
  • Buono
  • Buono
telaio
Condizione Misura
(sx)
Misura
(dx)
% usura
(sx)
% usura
(dx)
Rulli portanti anteriori1.151.047894
Collegamenti.79.7977
Perni & boccole (esterne).34.3488
Rullo inferiore 11.39.9052126
Rullo inferiore 21.021.4210848
Rullo inferiore 31.381.405451
Rullo inferiore 41.37.9255123
Rullo inferiore 5.831.3413660
Track Shoe Grouser Height1.631.605760
Telaio del cingolo - sinistroFairIDLER GUARDS HAVE SOME BENDS IN THEM.
Telaio del cingolo - destroBuono
Note - TELAIO 1iDLERS GUIDES HAVE SOME WEAR. THESE IS PRETTY NORMAL FOR THE HOURS AND AGE OF THE UNDERCARRIAGE.
Track Shoes Width / Type25"
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
RIGGS CATVedi inventarioSitowebSeleziona contatto
RiggsCAT Used
Telefono:+1 501 5703444
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente