Caterpillar D3K2XL

Caterpillar D3K2XL

Price
87,308 USD
Year
2016
Working hours
676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2XL
CategoryDozers
Serial NumberKF202157
Unit NumberE131153
Catalog NumberCU2432036
Manufacturing Year2016
Hours676 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$87,308
Tax-
Price Including Tax-
Features
Additional InformationBLADE TYPE: STRAIGHT POWER ANGLE TILT
ENGINE TIER RATING: T4F
HIGH DRIVE / LOW DRIVE: LOW
NUMBER OF SHANKS: 3
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 16" MS, SALT
XR / XL: XL
PRODUCT LINK: T4F
ROPS: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone