Caterpillar D3K2XL

Caterpillar D3K2XL

Price
88,000 USD
Year
2014
Working hours
527 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2XL
CategoryDozers
Serial NumberKFF00392
Unit NumberH14434
Catalog NumberCU2081165
Manufacturing Year2014
Hours527 h
CountryUnited States
LocationKahului, HI
Pricing
Price Excluding Tax$88,000
Tax-
Price Including Tax-
Features
Accessories
RIPPERRIPPER
Additional InformationBLADE, D3K XL, ACCUGRADE
CANOPY, ROPS, HEATER
COUNTERWEIGHT, FRONT
DRIVE, STANDARD
ENGINE,EPA 4I,EU IIIB,MLIT 4
GRILL, RADIATOR, STANDARD
GUARD GP, REAR OMISSION
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, 6
PRODUCT LINK, PL321
ROLL ON-ROLL OFF
SEAT, VINYL
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 16", MS, SYSTEMONE
UNDERCARRIAGE, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone