Caterpillar D3K2XL

Caterpillar D3K2XL

Price
96,968 USD
Year
2017
Working hours
445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2XL
CategoryDozers
Serial NumberKF202253
Unit NumberE136035
Catalog NumberCU2518665
Manufacturing Year2017
Hours445 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$96,968
Tax-
Price Including Tax-
Features
Additional InformationBLADE TYPE: PAT
ENGINE TIER RATING: T4F
HIGH DRIVE / LOW DRIVE: LOW DRIVE
NUMBER OF SHANKS: 3
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 16" MS SALT
XR / XL: XL
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone